Download document () of 20

LS4RH1T16M

Eaton Cooper Power series four-position ring mount loadbreak switch, Single-phase, 630 A/400 A/200 A, 50/60 Hz, Ring mount, T-Blade, Cast brass, hotstick operable, Make before break, Individually boxed

General specifications

Product Name
Eaton Cooper Power series four-position ring mount loadbreak switch
Catalog Number
LS4RH1T16M
UPC
194006012911
Product Length/Depth
15 in
Product Height
10.5 in
Product Width
10.5 in
Product Weight
20.723 lb
Compliances
Not Applicable
Certifications
IEC 60265-1
Product Type
Four-position ring mount loadbreak switch

Accessories

Handle options
Cast brass, hotstick operable

Additional Specifications

Packaging
Individually boxed

Descriptions

Number of decks
One
Switch blade type
T-Blade
Switch style
Make before break
Switch type
Four-position loadbreak switch

Electrical Ratings

Current rating
630 A/400 A/200 A
Frequency rating
50/60 Hz
Phases
Single
Short-circuit rating
16 kA
Voltage (phase-phase) - max
15.5 kV/24.9 kV/38 kV

Mounting

Mounting configuration
Ring mount
Mounting orientation
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE