Download document () of 20
We make what matters work*

LS4RH2V12B

Eaton Cooper Power series four-position ring mount loadbreak switch, Two-phase, 630 A/300 A/200 A, 60 Hz, Ring mount, V-Blade, Cast brass, hotstick operable, Break before make, Individually boxed

General specifications

Product Name
Eaton Cooper Power series four-position ring mount loadbreak switch
Catalog Number
LS4RH2V12B
UPC
194006013291
Product Length/Depth
18.25 in
Product Height
10.5 in
Product Width
10.5 in
Product Weight
16.98 lb
Compliances
Not Applicable
Certifications
IEEE Std C37.71
Product Type
Four-position ring mount loadbreak switch

Accessories

Handle options
Cast brass, hotstick operable

Additional Specifications

Packaging
Individually boxed

Descriptions

Number of decks
Two
Switch blade type
V-Blade
Switch style
Break before make
Switch type
Four-position loadbreak switch

Electrical Ratings

Current rating
630 A/300 A/200 A
Frequency rating
60 Hz
Phases
Two
Short-circuit rating
12.5 kA
Voltage (phase-phase) - max
15.5 kV/27.8 kV/38 kV

Mounting

Mounting configuration
Ring mount
Mounting orientation
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE