Download document () of 20
We make what matters work*

LS4RH3R12B

Eaton Cooper Power series four-position ring mount loadbreak switch, Three-phase, 630 A/300 A/200 A, 60 Hz, Ring mount, Selector blade (CENTER), Cast brass, hotstick operable, Break before make, Individually boxed

General specifications

Product Name
Eaton Cooper Power series four-position ring mount loadbreak switch
Catalog Number
LS4RH3R12B
UPC
194006013314
Product Length/Depth
23.25 in
Product Height
10.5 in
Product Width
10.5 in
Product Weight
20.723 lb
Compliances
Not Applicable
Certifications
IEEE Std C37.71
Product Type
Four-position ring mount loadbreak switch

Accessories

Handle options
Cast brass, hotstick operable

Additional Specifications

Packaging
Individually boxed

Descriptions

Number of decks
Three
Switch blade type
Selector blade (CENTER)
Switch style
Break before make
Switch type
Four-position loadbreak switch

Electrical Ratings

Current rating
630 A/300 A/200 A
Frequency rating
60 Hz
Phases
Three
Short-circuit rating
12.5 kA
Voltage (phase-phase) - max
15.5 kV/27.8 kV/38 kV

Mounting

Mounting configuration
Ring mount
Mounting orientation
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE