Knowledge Search
Download document () of 20

LSR-S02-1-I-TS

Eaton LS-Titan Safety Interlock Switch, Cabinet Door Hinge Switch, Polyamide PA66-GF25 enclosures, 6A max AC, 3A max DC, 2NC, Slow Make Break, Positive Opening, 6A at 230Vac, 0.5A at 250Vdc, Screw Terminals

General specifications

Product Name
Eaton LS-Titan Key interlock safety switches
Catalog Number
LSR-S02-1-I-TS
UPC
786685393872
Product Length/Depth
1.18 in
Product Height
3.5 in
Product Width
2.24 in
Product Weight
0.1875 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed
Product Type
Key interlock safety switch

Product specifications

Type
LS-Titan
Contact Rating
6A at 230Vac, 0.5A at 250Vdc
Enclosure material
Polyamide PA66-GF25
Connection
Screw terminal
Contact configuration
2 NC, slow make break, positive opening
Switch type
Cabinet door hinge switch
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Maximum AC current
6 A
Maximum DC current
3 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.