Download document () of 20

LT3500AA

Eaton molded case circuit breaker accessory trip unit, Trip unit, 500 A, Three-pole, Adjustable thermal, adjustable magnetic, LT, Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
LT3500AA
UPC
782116336296
Product Length/Depth
8.5 in
Product Height
4.38 in
Product Width
4.63 in
Product Weight
2.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Catalog Notes
Adjustable thermal, adjustable magnetic trip units are typically used in IEC markets and are not UL or CSA listed, LG breaker is HACR rated
Global Catalog
LT3500AA

Product specifications

Amperage Rating
500 A
Trip Type
Adjustable thermal, adjustable magnetic
Circuit breaker type
LT
Frame size
Frame J-K
Series
Series G
Number of poles
Three-pole
Type
Trip unit

Export product specification