Photo is representative
Download
Eaton Crouse-Hinds series liquidtight connector, FMC, Straight, Insulated, Stainless steel, 1-1/4"
| Product Name |
Eaton Crouse-Hinds series liquidtight connector
|
| Catalog Number |
LTB125SS
|
| UPC |
662277038171
|
| Product Length/Depth |
2.23 in
|
| Product Height |
2.17 in
|
| Product Width |
2.17 in
|
| Product Weight |
0.57 lb
|
| Product Type |
Liquidtight connector
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| Conduit type |
FMC
|
| Connector type |
Straight
|
| Material |
Stainless steel
|
| Insulator |
Insulated
|
| Trade size |
1-1/4"
|