Download document () of 20

LUGKIT600

Eaton Pow-R-Xpress main lug kit 600A 1 or 3 phase

General specifications

Product Name
Eaton Pow-R-Xpress panelboard connector kit
Catalog Number
LUGKIT600
UPC
786687011071
Product Length/Depth
12.4 in
Product Height
4.7 in
Product Width
10.3 in
Product Weight
7.1 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Physical Attributes

Type
Lug kit

Performance Ratings

Amperage Rating
600A

Miscellaneous

Special features
PRL1X/2X - PRL1A/2A
Used with
Single-phase or three-phase panelboards

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.