Download document () of 20

MB816P200STD

Eaton resi meter breaker, feed through lugs, All-in-ones, 200A, C, Aluminum, NEMA 3R, Bottom and top, #6-350 kcm#6-350 kcmProvisions, Surface mounting, 16, Five-jaw, 1, 8, Single-phase, Ringless, 120/240 Vac, Horn bypass

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
MB816P200STD
UPC
782114668894
Product Length/Depth
5.38 in
Product Height
36.63 in
Product Width
14.44 in
Product Weight
40.9 lb
Warranty
10 year
Certifications
UL Listed
Product Type
Residential meter breaker

Product specifications

Type
All-in-ones
Utility approvals
WI : WE Energies / Wisconsin Public Service (WPS)
Interrupt rating
10 kAIC
Box size
C
Enclosure
NEMA 3R
Ground
#6-350 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Bypass
Horn
Number of circuits
16
Bus material
Aluminum
Feed type
Top/bottom
Main circuit breaker
Provisions
Number of jaws
Five-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com