Knowledge Search
Download document () of 20

MD27D85NV

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 208V, Taps: 2 at +2.5% FCAN, 2 at -2.5% FCBN, SV: 230Y/133V, 150°C, 27 kVA, Al windings, Frame: 914DN

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
MD27D85NV
UPC
786680087189
Product Length/Depth
22 in
Product Height
39.18 in
Product Width
29 in
Product Weight
509 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3
Product Type
Non-ventilated transformer

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
914DN
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
208 V
Secondary Voltage
230Y/133 V
Temperature rise
150 °C rise
Volt ampere rating
27 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.