Download document () of 20
We make what matters work*

MFPFCVR2

Eaton group metering front cover, Front cover, 1MFS1200RB, 3MFS1200RB, Gray

General specifications

Product Name
Eaton group metering front cover
Catalog Number
MFPFCVR2
UPC
782114633052
Product Length/Depth
1.46 in
Product Height
26.953 in
Product Width
33.14 in
Product Weight
5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Group metering renewal part

Product specifications

Type
Front cover
Used with
1MFS1200RB, 3MFS1200RB

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com