Download document () of 20

MFSFCVR2

Eaton group metering front cover, Front cover, 1MFS1200RB, 3MFS1200RB

General specifications

Product Name
Eaton group metering front cover
Catalog Number
MFSFCVR2
UPC
782114633038
Product Length/Depth
21.875 in
Product Height
1.135 in
Product Width
1.25 in
Product Weight
1.836 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Group metering renewal part

Product specifications

Type
Main fusible switch front cover
Used with
1MFS1200RB, 3MFS1200RB

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com