Knowledge Search
Download document () of 20
We make what matters work*

ML2P4SC300FX

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, SOOW cable, #16 AWG, Male, straight plug to female, straight plug, Passive, Stainless steel, Two-pole, Style I, 30 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML2P4SC300FX
UPC
662275357526
Product Length/Depth
1.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Product Type
Cordset

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
13
4
6P
3
Ingress protection (IP) ratings
IP68

Product specifications

Number of poles
Two-pole
Style
Style I
Configuration
Male, straight plug to female, straight plug
Gender
Male and female
Cable type
SOOW
Cable/wire size
#16 AWG
Cable length
30 ft
Amperage Rating
13 A
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.