Download document () of 20
We make what matters work*

MMFCVR1

Eaton group metering front cover, Front cover, 1MP3124R, 1MP4124R, 1MP3124RRL, 1MP3124RRLB, 1MP4124RRL, 1MP4124RRLB

General specifications

Product Name
Eaton group metering front cover
Catalog Number
MMFCVR1
UPC
782114632970
Product Length/Depth
48.12 in
Product Height
0.624 in
Product Width
5 in
Product Weight
11.718 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Group metering renewal part

Product specifications

Type
Main service module replacement front cover
Used with
1MP3124R, 1MP4124R, 1MP3124RRL, 1MP3124RRLB, 1MP4124RRL, 1MP4124RRLB

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com