Knowledge Search
Download document () of 20
To be discontinued

MP15048

Eaton pulling grip, Long Length, Flexible Eye, Medium duty, 19400 lbs break, 1.50-1.99" cord diameter, 48" mesh length, Galvanized Steel

General specifications

Product Name
Eaton pulling grip
Catalog Number
MP15048
UPC
032664724817
Product Length/Depth
2.297 in
Product Height
3.681 in
Product Width
15.75 in
Product Weight
1 lb
Certifications
CSA Certified

Product specifications

Special features
Long Length, Flexible Eye, Medium duty
Type
Pulling grip
Cord diameter
1.50-1.99 in
Material
Galvanized Steel
Break strength
19400 lbs
Mesh length
48 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.