Knowledge Search
Download document () of 20

MP30036

Eaton pulling grip, Standard Length, Flexible Eye, T-Type, Medium duty, 24500 lbs break, 3.00-3.49" cord diameter, 36" mesh length, Galvanized Steel, 1/2" eye diameter

General specifications

Product Name
Eaton pulling grip
Catalog Number
MP30036
UPC
032664724893
Product Length/Depth
2.297 in
Product Height
3.681 in
Product Width
15.75 in
Product Weight
1 lb
Certifications
CSA Certified

Product specifications

Special features
Standard Length, Flexible Eye, T-Type, Medium duty
Type
Pulling grip
Cord diameter
3.00-3.49 in
Material
Galvanized Steel
Break strength
24500 lbs
Eye diameter
1/2 in
Mesh length
36 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.