Knowledge Search
Download document () of 20
We make what matters work*

MP4FC000

Eaton Crouse-Hinds series LynxPOWER Mini-Line plex box, PNP, Passive, Male and female, 4-port, 120 Vac, Output port: 3 holes, input port: 6 holes

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line plex box
Catalog Number
MP4FC000
UPC
662275530721
Product Weight
1 lb
Product Type
Plex box

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68

Product specifications

Type
4-port
Gender
Male and female
Configuration
PNP
Voltage rating
120 Vac
Special features
Output port: 3 holes, input port: 6 holes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.