Download document () of 20

MPCCVR06

Eaton meter stack tenant breaker cover, Tenant breaker cover, 35MM120R12, 35MM220R12, 35MM320R12, 35MM420R12, 37MM120R12, 37MM220R12, 37MM320R12, 37MM420R12, 37MM140R12

General specifications

Product Name
Eaton meter stack tenant breaker cover
Catalog Number
MPCCVR06
UPC
782114632758
Product Length/Depth
0.625 in
Product Height
42.535 in
Product Width
5.688 in
Product Weight
5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter stack renewal part

Product specifications

Type
Meter stack tenant breaker cover
Used with
35MM120R12, 35MM220R12, 35MM320R12, 35MM420R12, 37MM120R12, 37MM220R12, 37MM320R12, 37MM420R12, 37MM140R12

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com