Download document () of 20
We make what matters work*

MPL0004

Eaton power pedestal Marine Phone flip cover

General specifications

Product Name
Eaton power pedestal marine phone/cable mounting plate with door
Catalog Number
MPL0004
UPC
786689330071
Product Length/Depth
4.5 in
Product Height
0.25 in
Product Width
3.25 in
Product Weight
0.08 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Special features
Marine phone/cable mounting plate
Type
Marine Phone flip cover

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.