Download document () of 20

MPL1108MA

Eaton power pedestal bus bar, Complete single-phase aluminum mechanical bus bar assembly, Bus bars - Pre-2010 Models, Aluminum, Single-phase, Newport Harbor Mate, Newport Camp Mate, Hatteras Light, Park Light

General specifications

Product Name
Eaton power pedestal bus bar
Catalog Number
MPL1108MA
UPC
786685230085
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
5 lb
Warranty
1 year limited
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Special features
Complete single-phase aluminum mechanical bus bar assembly
Type
Bus bars - Pre-2010 Models (Newport Harbor Mate, Newport Camp Mate, Hatteras and Park Light models)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.