Download document () of 20

MPL1129

Eaton power pedestal amber faceplate, 30 A-00 faceplate, Amber, Lighthouse, Lighthouse-SS

General specifications

Product Name
Eaton power pedestal amber faceplate
Catalog Number
MPL1129
UPC
786685019529
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Amperage Rating
30A
Color
Amber

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.