Download document () of 20

MPL1200

Eaton Lighthouse/Lighthouse SS (50-GF/50-GF) Breaker Plate kit

General specifications

Product Name
Eaton power pedestal breaker plate
Catalog Number
MPL1200
UPC
786689351489
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Special features
Power pedestal breaker plate
Type
50-GF/50-GF Breaker Plate Kit

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.