Download document () of 20
Discontinued

MPL18EZ1C-R

Eaton power pedestal digital electronic meter, 2 CT, Quick connect harness, Includes clear snap-in counters

General specifications

Product Name
Eaton power pedestal digital electronic meter
Catalog Number
MPL18EZ1C-R
UPC
786689040284
Product Length/Depth
8 in
Product Height
3 in
Product Width
4 in
Product Weight
0.67 lb
Warranty
1 year limited
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Type
2 CT, Quick connect harness, Includes clear snap-in counters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.