Download document () of 20
We make what matters work*

MPL2020

Eaton power pedestal breaker, Breaker, 20 A, Two-pole, 125/250V

General specifications

Product Name
Eaton power pedestal breaker
Catalog Number
MPL2020
UPC
786685229232
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
5 lb
Warranty
1 year limited
Certifications
UL Listed
Catalog Notes
Breaker amperage must equal receptacle amperage
Product Type
Power pedestal accessory

Product specifications

Type
Breaker
Amperage Rating
20A
Number of poles
Two-pole
Voltage rating
125/250 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.