Download document () of 20
We make what matters work*

MPL3045

Eaton power pedestal door/life ring switch, 50 A 125/250V locking receptacle

General specifications

Product Name
Eaton power pedestal door/life ring switch
Catalog Number
MPL3045
UPC
786685019079
Product Length/Depth
7 in
Product Height
7 in
Product Width
7 in
Product Weight
1.26 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Amperage Rating
50A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.