Download document () of 20

MPL3471

Eaton power pedestal bus bar, Copper bus bar with nuts and washers. Includes 2 x 1 x 1/4 bar with 2-3/8 - 16 stainless steel nuts and 2-3/8 flat washers, Copper

General specifications

Product Name
Eaton power pedestal bus bar
Catalog Number
MPL3471
UPC
786685019505
Product Length/Depth
2 in
Product Height
2 in
Product Width
2 in
Product Weight
0.36 lb
Certifications
UL Listed
Catalog Notes
(1) 3/8 - 16 nut and (1) 3/8 flat washer (350MCM wire size range is #6 to 350MCM)

Product specifications

Type
Bus Bar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.