Download document () of 20
We make what matters work*

MPL5271

Eaton power pedestal water assemblies, Stainless steel silcock (hose bib), Stainless steel, 3/4 in

General specifications

Product Name
Eaton power pedestal water assemblies
Catalog Number
MPL5271
UPC
786685019963
Product Length/Depth
3 in
Product Height
3 in
Product Width
2.5 in
Product Weight
0.642 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Material
Stainless steel
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.