Download document () of 20
We make what matters work*

MPLFP30

Eaton power pedestal universal faceplate, 30A

General specifications

Product Name
Eaton power pedestal universal faceplate
Catalog Number
MPLFP30
UPC
786685610351
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Amperage Rating
30A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.