Download document () of 20

MPLLEDC1

Power Pedestal Lighting Accessory, Plastic LED Kit w/o Photocell

General specifications

Product Name
Eaton power pedestal light kit
Catalog Number
MPLLEDC1
UPC
786689539061
Product Length/Depth
6 in
Product Height
4 in
Product Width
6 in
Product Weight
1 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Type
Power pedestal accessory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.