Download document () of 20
We make what matters work*

MPLSS1132

Eaton power pedestal water mounting plate, Lighthouse SS/Powerhouse SS Water Mounting Plate - Blank

General specifications

Product Name
Eaton power pedestal water mounting plate
Catalog Number
MPLSS1132
UPC
786689213138
Product Length/Depth
1 in
Product Height
1 in
Product Width
12 in
Product Weight
12 lb
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Material
Stainless Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.