Download document () of 20

MPLTVSS

Eaton power pedestal receptacle, Surge protection device (SPD), Receptacle

General specifications

Product Name
Eaton power pedestal receptacle
Catalog Number
MPLTVSS
UPC
786685229331
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
5 lb
Warranty
1 year limited
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Special features
Surge protection device (SPD)
Type
Receptacle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.