Download document () of 20
We make what matters work*

MSBCVR1

Eaton meter stack tenant breaker cover, Tenant breaker cover, 35MM120R12, 35MM220R12, 35MM320R12, 37MM120R12, 37MM220R12, 37MM320R12, 37MM140R12

General specifications

Product Name
Eaton meter stack tenant breaker cover
Catalog Number
MSBCVR1
UPC
782114728291
Product Length/Depth
0.125 in
Product Height
6.06 in
Product Width
2.2 in
Product Weight
0.25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter stack renewal part

Product specifications

Type
Meter stack drip hood
Used with
35MM120R12, 35MM220R12, 35MM320R12, 37MM120R12, 37MM220R12, 37MM320R12, 37MM140R12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com