Download document () of 20
We make what matters work*

MSEGR2CS

Eaton meter stack communication grounding device, Bulkpack, Communication grounding device, #14-#2 STR SOL Cu, #12-#2 SRT SOL Al, #8-1/0 STR SOL Cu/Al, 10

General specifications

Product Name
Eaton meter stack communication grounding device
Catalog Number
MSEGR2CS
UPC
786685443287
Product Length/Depth
6.75 in
Product Height
1.5 in
Product Width
3.75 in
Product Weight
0.28 lb
Certifications
UL Listed
Product Type
Meter stack renewal part

Product specifications

Special features
Bulkpack
Type
Communication Grounding Device
Conductor range
#14-#2 STR SOL Cu, #12-#2 SRT SOL Al
Ground
#8-1/0 STR SOL Cu/Al
Quantity
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com