Download document () of 20
We make what matters work*

MSLMSA1

Eaton meter stack socket assembly,35MM modular metering stacks

General specifications

Product Name
Eaton meter socket assembly
Catalog Number
MSLMSA1
UPC
782114633823
Product Length/Depth
6 in
Product Height
12 in
Product Width
6 in
Product Weight
9 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Used to replace meter socket with lever bypass and jaw release
Product Type
Meter socket renewal part

Product specifications

Type
Meter stack meter socket assembly
Used with
35MM modular metering stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com