Download document () of 20
We make what matters work*

MSTEW2

Eaton group metering endwall, With knockouts, Endwall, 35SS120RAB, 35SS120RAC, 35SS120RBC, 37SS120R,

General specifications

Product Name
Eaton group metering endwall
Catalog Number
MSTEW2
UPC
782114633373
Product Length/Depth
19.13 in
Product Height
0.625 in
Product Width
8.75 in
Product Weight
5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Group metering renewal part

Product specifications

Type
Meter stack endwall
Used with
35SS120RAB, 35SS120RAC, 35SS120RBC, 37SS120R,

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com