Download document () of 20
To be discontinued

MT-24MCW-AR

Eaton Wheelock MT multitone horn strobe, xenon, wall, red, AGENT, clear lens, 15/30/75/110 cd, 24V, indoor

General specifications

Product Name
Eaton Wheelock MT multitone horn strobe
Catalog Number
MT-24MCW-AR
UPC
786697233043
Product Length/Depth
3.23 in
Product Height
5.13 in
Product Width
5.13 in
Product Weight
0.631 lb
Compliances
UL

Product specifications

Compliance and standards
ULC
FCC
CSFM
FM
UL
Type of horn strobe
Multitone horn strobe
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.060/0.092/0.165/0.220
Lettering
AGENT
Operating Temperature
32°F to 120°F (0°C to 49°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Mounting Method
Wall
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V
Tones
Horn
Code-3 Tone
Code-3 Horn
Bell
Slow Whoop
March Time Horn
Sound Level (dBA)
99

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.