Knowledge Search
Download document () of 20
We make what matters work*

MTL7764+

Eaton Crouse-Hinds series MTL7700 Zener barrier, High resistance, 12 Vdc, 12mA, Polycarbonate, DIN rail mount, + polarity

General specifications

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7764+
EAN
3066227675724
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g
Product Type
Zener barrier

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 0
Zone 2
Ingress protection (IP) ratings
IP20

Product specifications

Typical Application
High resistance
Rated Supply Voltage DC
12 Vdc
Type of Power Supply
DC
Switching Current
12mA
Material
Polycarbonate
Mounting Method
DIN rail
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C

Export product specification

Installation instructions

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.