Knowledge Search
Download document () of 20
We make what matters work*

MTL7787P+

Eaton Crouse-Hinds series MTL7700 Zener barrier, Analogue/digital, 28 Vdc, 119mA, Polycarbonate, DIN rail mount, + polarity

General specifications

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7787P+
EAN
3066227675713
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g
Product Type
Zener barrier

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 0
Zone 2
Ingress protection (IP) ratings
IP20

Product specifications

Typical Application
Analogue/digital
Rated Supply Voltage DC
28 Vdc
Type of Power Supply
DC
Switching Current
119mA
Material
Polycarbonate
Mounting Method
DIN rail
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C

Export product specification

Installation instructions

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.