Knowledge Search
Download document () of 20

MV48M12F15CU

Eaton Marine Duty ABS Ventilated Transformer, Three-Phase, 480V Delta, 2@+2.5%, 4@-2.5%, 120V Delta, 115C Rise, 15 kVA, Copper windings, 60 Hz, NEMA 2

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
MV48M12F15CU
UPC
786680032349
Product Length/Depth
16.42 in
Product Height
29.99 in
Product Width
22.9 in
Product Weight
206 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Not Applicable
Certifications
UL Listed
Catalog Notes
ABS Type Certified
Product Type
Ventilated transformer

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
912D
Insulation
220 °C
Tap size
2 at +2.5%, 4at -2.5%
Type
DT-3M
Wiring connection
281B15M

Performance Ratings

Frequency rating
60 Hz
Kva Rating
15 kVA
Primary voltage
480 V
Secondary Voltage
120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Volt ampere rating
15

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.