Knowledge Search
Download document () of 20

MV48M28F2216CU

Eaton General purpose ventilated transformer, CU windings, DOE 2016, NEMA 2, FR944, 220°C, 225 kVA, Floor mnt, 3-phase, PV: 480V delta, SV: 208Y/120, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 115°C, 225 kVA, WS61, 280B

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
MV48M28F2216CU
UPC
786680175466
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
2082 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient
Product Type
Ventilated transformer

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
FR944
Insulation
220 °C
Material
Copper windings
Mounting
Floor
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient marine duty transformer
Wiring connection
280B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
225 kVA
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Volt ampere rating
225 kVA
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Weathershield
WS61

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.