Knowledge Search
Download document () of 20

MV48M28F4516CU

Eaton General purpose ventilated transformer, CU windings, DOE 2016, NEMA 2, FR940, 45 kVA, Floor/wall mnt upright only, 3-phase, PV: 480V delta, SV: 208Y/120, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 115°C, 45 kVA, WS58, 280B

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
MV48M28F4516CU
UPC
786680175176
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
471 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
ABS Certified
Catalog Notes
10 CFR Part 431 (2016) Efficient
Product Type
Ventilated transformer

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
FR940
Insulation
220 °C
Material
Copper windings
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient marine duty transformer
Wiring connection
280B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
45 kVA
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Volt ampere rating
45 kVA
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Weathershield
WS58

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.