Download document () of 20

N201P-006-BL

Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m)

  • Snagless
  • Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N201P-006-BL
UPC
037332242464
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.0001 lb
Compliances
IEEE Certified
REACH
RoHS
TAA Compliant
CE Marked
UKCA
Certifications
UL Listed
cUL Listed
Global Catalog
N201P-006-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR-LP
Cable Jacket Color
Blue
Package Contents
N201P-006-BL Cat6 Snagless UTP Network Patch Cable (RJ45 M/M), Blue, 6-ft. (1.83 m)
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3bt
802.3an
Product Features
Snagless Connector
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Certified Type 4 PoE cable saves you expense and effort of powering PoE devices individually
Reduces impedance and structural return loss, compared to standard 100 MHz wire
Color-coded blue for fast, easy identification in a crowded rack or patch panel
Snagless RJ45 connectors prevent tabs from being damaged during installation
Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
23 AWG
Cable Length
6 Foot
Outer Cable Diameter
6.5 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
RJ45
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Power Over Ethernet (Poe)
100W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification