Download document () of 20

N265-005

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 5 ft. (1.52 m) TAA

  • Meets ANSI T1.403 Cabling Requirement
  • Connects your T1 CSU/DSU
  • 22AWG, 100ohm T1 Rated Cable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

T1 Cable Purpose-Built for Telecommunications
This T1 Ethernet cable is built with premium Quabbin 9720 cable that meets ANSI T1.403 standards for T1 circuits. It includes two balanced, individually shielded pairs of 22 AWG solid tinned copper conductors, and is optimized for T1 signal integrity and minimal signal loss (loss budget of 5.5 dB).

Reliable Signal Transmission
This cable maintains the integrity of expensive T1 circuits, avoiding costly downtime. It is ideal for applications where dedicated digital transmission lines are required, such as telecommunications infrastructure, voice/data integration, financial institutions and enterprise WANs.

TAA-Compliant for GSA Schedule Purchases
This T1 cable is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N265-005
UPC
037332150318
Product Length/Depth
10.3 in
Product Height
0.1 in
Product Width
9.3 in
Product Weight
0.001 lb
Compliances
TAA Compliant
Global Catalog
N265-005
Product Type
Preterminated patch cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Beige
Package Contents
5-ft. (1.52 m) T1 Shielded RJ48C Patch Cable
System Requirements
T1
Product Features
TAA Compliant
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
T1
Cable Length
5 Foot
Number Of Conductors
4 Pair
Cable Shielding
STP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
STP
Conductor Material
Solid Copper
Connector
RJ45
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.