Download document () of 20

N272-040-WH

Cat8 25G/40G-Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 40 ft. (12.19 m)

High-Speed Cat8 Ethernet Cable Up to 4 Times Faster Than Cat6a
This certified Cat8 cable transmits 40 Gbps data, voice and audio/video through high-speed 40G equipment, including network switches, modems, routers, adapters, hubs and patch panels. Not only is its 40 Gbps data transfer speed four times that of Cat6a cable, but this Cat8 cable also supports bandwidth up to 2 GHz (2000 MHz) for carrying information and streaming video with no lag.

Supports Power over Ethernet (PoE) to Cut Down on Power Supplies

Because this Cat8 shielded cable supports PoE, it can supply the power to operate compatible PoE devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. You can also install PoE devices in locations distant from power outlets, such as high on walls, ceilings or poles.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
EMI (electromagnetic interference) and RFI (radio frequency interference) line noise is a common cause of performance problems. The cable’s foil shielding blocks disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing.

Snagless Connectors Add Extra Protection During Installation
The connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief provides extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a White jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N272-040-WH
UPC
037332256379
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
1.99 lb
Compliances
REACH
RoHS
IEEE Certified
Certifications
UL Listed
cUL Listed
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
White
Package Contents
N272-040-WH Cat8 25G/40G-Certified Snagless Shielded Ethernet Cable (RJ45 M/M), White, 40-ft. (12.19 m)
System Requirements
PoE
Cat8
Connector Plating
Nickel
IEEE Standards Supported
802.3bt
Connector type
Snagless
Product Features
Snagless Connector
TAA Compliant
Cable Jacket Material
PVC
Network Speed
40 Gbps
Product Highlights
Snagless RJ45 connectors prevent tabs from being damaged during installation
Certified Cat8 S/FTP Ethernet cord rated for 40 Gbps networks—4x faster than Cat6a
Supports PoE to save you expense and effort of powering PoE devices individually
Dispels EMI/RFI line noise that can destroy data and affect equipment performance
White PVC jacket allows fast, easy identification in a crowded rack or workstation
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat8
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
22 AWG
Cable Length
40 Foot
Outer Cable Diameter
8.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
1000 MHz
Maximum Bandwidth as Tested
1200 MHz
Cable Shielding
S/FTP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
S/FTP
Conductor Material
Solid Copper
Connector
RJ45
POE Type

Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Power Over Ethernet (Poe)
60W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification