Eaton Crouse-Hinds series N2S selector switch, Two position, two circuit, Through feed
| Product Name |
Eaton Crouse-Hinds series N2S selector switch
|
| Catalog Number |
N2SW11211
|
| UPC |
782274802909
|
| Product Length/Depth |
3.81 in
|
| Product Height |
8.375 in
|
| Product Width |
6 in
|
| Product Weight |
0.35 lb
|
| Product Type |
Selector switch
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
|
| NEMA Rating |
3
4X 7 12 |
| Style |
Through feed
|
| Normal position |
Two position, two circuit
|