Download document () of 20
We make what matters work*

N785-H01-SFP

Hardened Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SFP, -10° to 60°C, TAA

  • Customizable converter extends up to 1000 Mbps (1 Gbps) of data via open SFP port
  • Hardened aluminum housing withstands operating temperature range of -10° to 60°C
  • LEDs indicate Ethernet connection and various statuses, including data transfer speed
  • Automatic MDI/MDI-X configuration connects devices without crossover cabling
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty (Worldwide)

Customizes Your Network Extension over Fiber Optic Cable
This network mode converter changes a Fiber to Ethernet signal and extends it to a second network device located farther away than copper cabling’s 100-meter limit. The mode conversion allows your network connection to reach hubs, switches and other devices located up to

  • Dependent on SFP type
  • RJ45 = 100 M
away. The fiber media converter is ideal for network engineers migrating toward higher-density data centers.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the media converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred.

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-H01-SFP
UPC
037332268563
Product Length/Depth
4.3 in
Product Height
0.92 in
Product Width
2.91 in
Product Weight
0.0001 lb
Compliances
CE Marked
FCC Compliant
RoHS
TAA Compliant
Global Catalog
N785-H01-SFP
Product Type
Media converter

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, SFP Insert Cap, L-Shape Holder, Rubber Foot
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
Quick Start Guide
SFP connector cap
External power supply with NEMA 1-15P plug (Input: 100-240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
DIN rail kit
L-shaped bracket
Rubber foot
N785-H01-SFP Media Converter
Wall-mounting hardware
IEEE Standards Supported
802.3
Connector type
Networking-copper
Product Features
DIN Mountable
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
TAA Compliant
Mounting Accessory Included
Industrial Grade
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps; 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
FCC
LPS
UL
WEEE
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SFP (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Multimode
Cat6
Cat5/5e
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
  • Dependent on SFP type
  • RJ45 = 100 M
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
12V / 1.5A
AC Power Adapter Cord Length
3.94 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A
Housing
Metal
LED Indicators
PWR (Power), ALM (LFS function indicator), Fiber - 1000 (For Ethernet speed 1000Mbps), LNK/ACT (For Fiber port data transmitting/receiving), RJ45 - 1000 (For RJ45 speed 1000Mbps), LNK/ACT (For Copper port data transmitting/rec)
Power Consumption
1.8 W
TAA Compliance
Yes
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Connector group
RJ45
Connector
RJ45 (female)
Fittings Included
Mounting Accessory Included
Mode
Multimode
Singlemode
Network Ports
SFP (FEMALE)
RJ45 (FEMALE)
Optical Port

SFP
Input Power Source Type
AC Adapter
Fiber Type
8.3/125

Export product specification