Knowledge Search
Download document () of 20

NL20CS

Eaton Loadcenter and Breaker Accessories - Neutral Lug, Clamshell packaging, Neutral lug, 125 A, CH or BR , #2/0 max wire size

General specifications

Product Name
Eaton neutral lug
Catalog Number
NL20CS
UPC
786685220055
Product Length/Depth
5 in
Product Height
1.5 in
Product Width
2 in
Product Weight
0.08 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Add-on

Product specifications

Special features
Clamshell pack
Type
Neutral lug
Amperage Rating
125 A
Used with
#2/0 max wire size loadcenters
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.