Knowledge Search
Download document () of 20

NLP20

Eaton PON Accessories,2/0 bonding lug

General specifications

Product Name
Eaton neutral lug
Catalog Number
NLP20
UPC
786689053741
Product Length/Depth
6.8 in
Product Height
0.5 in
Product Width
3.5 in
Product Weight
0.05 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Type
Neutral lug
Amperage Rating
225 A
Bus material
Aluminum
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.