Download document () of 20

NM12-602-03M-BL

M12 X-Code Cat6 1G UTP CMR-LP Ethernet Cable (M12 M/RJ45 M), IP68, PoE, Blue, 3 m (9.8 ft.)

  • Designed to withstand vibration, moisture and extreme temperatures in industrial and harsh environments
  • M12 Connector end IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Supports 60W PoE to save you expense and effort of powering PoE devices individually
  • UL CMR-LP certified to meet high-temperature safety standards in PoE applications
  • Blue PVC jacket easy to identify quickly in field devices, controllers and switches

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
NM12-602-03M-BL
UPC
037332265517
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.4 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
Global Catalog
NM12-602-03M-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR-LP
Cable Jacket Color
Blue
Package Contents
NM12-602-03M-BL M12 X-Code Cat6 Ethernet Cable, M12 M/RJ45 M, Blue, 3 m (9.8 ft.)
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3bt
Connector type
Snagless
Product Features
Snagless Connector
IP68 Rated
TAA Compliant
Industrial Grade
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
M12 X CODE (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
23 AWG
AWG-Size
23
Cable Length
9.8 Foot
Outer Cable Diameter
6.5 mm
Power Provided To Connected Device(S)
51W (60W @ SOURCE, 51W @ DEVICE)
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
9 - 14ft (2 - 4M)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
RJ45
M12
POE Type

Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP68
Power Over Ethernet (Poe)
60W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Industrial

Export product specification