Knowledge Search
Download document () of 20

NOR000001151222

Eaton Crouse-Hinds series Condulet C30 mounting plate, Pillar terminals 4 x 4mm2

General specifications

Product Name
Eaton Crouse-Hinds series Condulet C30 mounting plate
Catalog Number
NOR000001151222
EAN
8435156901666
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.993 kg

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Special features
Pillar terminals 4 x 4mm2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.