Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x CLOSE, Galvanized
| Product Name |
Eaton Crouse-Hinds series NPL conduit nipple
|
| Catalog Number |
NPL100CL
|
| UPC |
784564115157
|
| Product Length/Depth |
1.5 in
|
| Product Height |
1.25 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.16 lb
|
| Product Type |
Conduit nipple
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Conduit type |
Rigid/IMC
|
| Size and length |
1" x CLOSE
|
| Material |
Steel
|
| Special features |
Galvanized
|